您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Universal Air Filter
Created: 23.02.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Universal Air Filter
FF-1025-BUNIFOAM-1.30-1.30-CHU-MILL-1XGRD
Universal Air Filter
Uni-Foam
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{uaf/uni_foam/ff_1025bunifoam_asmtab.prj},{NB=FF-1025-BUNIFOAM-1.30-1.30-CHU-MILL-1XGRD},{MN=FF-1025-BUNIFOAM},{MT=0.25},{FT=0.88},{FFW=0.625},{L=1.30},{W=1.30},{MEDT=CHU},{MF=MILL},{UGS=1XGRD},{X=16},{X1=2},{X2=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Universal Air Filter
Description
FF-1025BUNIFOAM - Universal Air Filter - Uni-Foam Air Filter
Bill of material
FF-1025-BUNIFOAM-1.30-1.30-CHU-MILL-1XGRD
PN
Part Code
FF-1025-BUNIFOAM-1.30-1.30-CHU-MILL-1XGRD
MN
Model Number
FF-1025-BUNIFOAM
MT
Media Thickness
0.25
Inch
FT
Frame Thickness
0.88
Inch
FFW
Frame Face Flange Width
0.625
Inch
L
Length
Inch
W
Width
Inch
MEDT
Media Type
Charcoal Unifoam
Green Unifoam
Charcoal Unifoam
Green Unifoam
MF
Metal Finish
Mill Finish
Black Anodize Finish
Gold Chemical Conversion Coating
Clear Chemical Conversion Coating
Mill Finish
Black Anodize Finish
Gold Chemical Conversion Coating
Clear Chemical Conversion Coating
UGS
Uni-Grid Support
Downstream Only
Both Sides
Downstream Only
Both Sides