??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 7
HELP_VARIABLE
Company
unitray
Description
Solid Bottom - Aluminum E1 Heavy Duty 152mm Siderail
Bill of material
RYA-H551
DESC
Description
Right Wye Fitting
MF
Material Finish
Aluminum
SIDEHT
Siderail Height
H - E / 160 mm (6.3)"
W1
Width 1
W2
Width 2
RS
Rung Spacing
1 - Solid Bottom
PN
Part Number