??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 23
HELP_VARIABLE
Company
WAGO
Description
232-532/007-000 TO 232-554/007-000 - Double pin headers pin 1.2x1.2 mm pin spacing 5.08 mm / 0.2 in with mounting feet for ts 35
Bill of material
232-542/007-000
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
50 V
STROM
Current intensity
12 A
RM
Pin Spacing
5.08 mm
P
No. of poles
HOEHE
Height
15.00 mm
BREITE
Width
mm
TIEFE
Depth
42.50 mm
FARBE
Color
orange
BEMERKUNGEN
Comment
L = (No. of poles x Pin Spacing) + 3,2 mm
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-14-11-06