??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
260-371 - End plate, with snap-in mounting foot
Bill of material
260-371
BESTNR
Item-No.
260-371
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
17.00 mm
BREITE
Width
3.00 mm
TIEFE
Depth
25.00 mm
FARBE
Color
grau
GEWICHT
Weight
0.862 g
ECLASS71
eCl@ss 7.1
27-14-11-33
ECLASS81
eCl@ss 8.1
27-14-11-33