??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
WAGO
Description
753-530 - 8-CHANNEL DIGITAL OUTPUT MODULE DC 24 V 0,5 A
Bill of material
753-530
BESTNR
Item-No.
753-530
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
9 - 10 mm
HOEHE
Height
64.00 mm
BREITE
Width
12.00 mm
TIEFE
Depth
100.00 mm
FARBE
Color
lichtgrau
BEMERKUNGEN
Comment
24 V DC / 0.5 A
GEWICHT
Weight
41.553 g
ECLASS71
eCl@ss 7.1
27-24-26-04