您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
polski
English
QA認證資訊
目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
2222-1201/999-953
WAGO
PG 18 - X-COM-SYSTEM
Series 2222
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{wago/pg18/serie2222/2222-1201_0953_0999-0962.prj},{NB=2222-1201/999-953_HI},{BESTNR=2222-1201/999-953},{NENNQUER=2.50},{ANZAHLKLEMMSTEL=2},{ANZAHLPOTENTIAL=1},{BAC137=5.20},{BAC476=36.40},{BAA018=48.50},{GEWICHT=5.285},{BAH005=630},{AAB500=20.00},{AAO663=4055144152395},{AAD931=85369010000},{AAB940=0.25},{AAB789=4.00},{BAC740=0.25},{BAC677=4.00},{BAC739=0.25},{BAC676=4.00},{AAB937=1.00},{AAB787=4.00},{AAP403=1},{AAP530=1},{AAS575=0.532},{AAS574=20.000},{FEINMINAWG=22},{FEINMAXAWG=12},{ABISOMIN=10.00},{ABISOMAX=12.00},{AAU733=1-Leiter/1-Pin-Basisklemme, 2,5 mm², 20 A, grau},{INFODE=Info DE},{INFOEN=Info EN},{EINDRAEHTIG=0.25 - 4},{EINDRAEHTDIREKT=0.75 - 4},{FEINDRAEHTIG=0.25 - 4},{FEINDRAEHTHUELS=1 - 4},{ABISOLIERLAENGE=10 - 12},{LOD=HI}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
WAGO
Description
2222-1201/999-953 - 1-conductor/1-pin carrier terminal block, with push-button, 2.5 mm², suitable for Ex nA applications, for DIN-rail 35 x 15 and 35 x 7.5, Push-in CAGE CLAMP®
Bill of material
2222-1201/999-953
BESTNR
Item-No.
2222-1201/999-953
2222-1201/999-953
AAU733
Description
1-conductor/1-pin carrier terminal block, 2.5 mm², 20 A, gray
1-conductor/1-pin carrier terminal block, 2.5 mm², 20 A, gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
HIGH
LOW
HIGH
LOW
NENNQUER
Nominal cross section
2.50
mm²
EINDRAEHTIG
Solid conductor
0.25 - 4
mm²
EINDRAEHTDIREKT
Solid conductor, push-in termination
0.75 - 4
mm²
FEINDRAEHTIG
Fine-stranded conductor
0.25 - 4
mm²
FEINDRAEHTHUELS
Fine-stranded conductor with ferrule
1 - 4
mm²
ABISOLIERLAENGE
Strip length
10 - 12
mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
1
BAC137
Width of spacing
5.20
mm
BAC476
Height at lowest possible mounting height
36.40
mm
BAA018
Length
48.50
mm
BAG640
Mounting method
Top-hat rail TH35
BAA351
Color
gray
gray
GEWICHT
Weight
5.285
g
BAC487
Material insulation body
Polyamide
BAH005
Rated voltage
630
V
BEMESSSTOSSSPG
Rated impulse voltage
-
kV
AAB500
Rated current
20.00
A
UEBERSPANNUNG
Overvoltage category
-
VERSCHMUTZGRAD
Pollution degree
-
AAO663
GTIN
4055144152395
4055144152395
AAD931
Customs number
85369010000
85369010000
URSPRUNG
Country of origin
PL
ECLASS10
eCl@ss 10.0.1
27-14-11-20
ECLASS11
ecl@ss 11.0
27-14-11-20
AAO677
Manufacturer name
WAGO
AAO676
Product article number of manufacturer
2222-1201/999-953
2222-1201/999-953
AAW338
Manufacturer product designation
1-conductor/1-pin carrier terminal block
AAU734
Manufacturer product description
1-conductor/1-pin carrier terminal block, with push-button, 2.5 mm², suitable for Ex nA applications, for DIN-rail 35 x 15 and 35 x 7.5, Push-in CAGE CLAMP®
AAB940
min. connectable conductor cross-section multiple wire
0.25
mm²
AAB789
max. connectable conductor cross-section multiple wire
4.00
mm²
BAC740
min. line cross section, rigid
0.25
mm²
BAC677
max. line cross section, rigid
4.00
mm²
BAC739
min. line cross section, flexible
0.25
mm²
BAC676
max. line cross section, flexible
4.00
mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
1.00
mm²
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
4.00
mm²
AAP403
Number of clamp positions per level
1
AAP530
Number of levels
1
BAD123
Internally connected stages
Nein
BAC034
Type of electrical connection 1
Push In connection
BAC375
Type of electrical connection 2
Plug-in connection
BAC140
Inflammability class of insulation material according to with UL94
V0
AAC820
min. operating temperature
-60
°C
AAC821
max. operating temperature
105
°C
BAD124
Explosion-tested version (EEx e)
Ja
BAD774
Closing plate required
Ja
AAQ326
Address of additional link
https://www.wago.com/2222-1201/999-953
AAS575
Power loss per pole, current-dependent (PlIp)
0.532
W
AAS574
Rated current (In) for the power loss specification
20.000
A
FEINMINAWG
min. fine stranded AWG
22
FEINMAXAWG
max. fine stranded AWG
12
ABISOMIN
min. Strip length
10.00
mm
ABISOMAX
max. Strip length
12.00
mm
SYMBOL
Symbol name terminal block
E00230