??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
WAGO
Description
772-262 - Tap-off module, for flat cable, 5 x 2.5 mm² + 2 x 1.5 mm², 5-pole, Cod. A, with cable connection on the output side
Bill of material
772-262
BESTNR
Item-No.
772-262
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
400 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
25 A
HOEHE
Height
46.50 mm
BREITE
Width
50.00 mm
TIEFE
Depth
79.00 mm
FARBE
Color
schwarz
GEWICHT
Weight
76.355 g
ECLASS71
eCl@ss 7.1
27-44-06-01