??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
WAGO
Description
890-303 - Mounting carrier, 3-pole, for sockets and plugs, Plastic
Bill of material
890-303_HI
BESTNR
Item-No.
890-303
BEZEICHNUNG
Description
Mounting carrier, gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
P
No. of poles
3
HOEHE
Height
18.90 mm
BREITE
Width
16.90 mm
TIEFE
Depth
10.50 mm
FARBE
Color
gray
GEWICHT
Weight
0.600 g
ECLASS71
eCl@ss 7.1
27-44-06-92
ECLASS81
eCl@ss 8.1
27-44-06-92