??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
WAGO
Description
890-503 - Strain relief housing, 3-pole, with locking clip, for 1 cable, 4.5 … 10.0 mm, 37 mm
Bill of material
890-503
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
14.00 mm
BREITE
Width
17.90 mm
TIEFE
Depth
46.80 mm
FARBE
Color
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-44-06-90