??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
WAGO
Description
704-5204 - Interface module for system wiring, Pluggable connector per DIN 41651, Male connector, 20-pole, 16-channel relay output, 1 changeover contact, Double-deck PCB terminal blocks, for DC loads, in mounting carrier
Bill of material
704-5204
BESTNR
Item-No.
704-5204
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
105.00 mm
BREITE
Width
180.00 mm
TIEFE
Depth
50.00 mm
FARBE
Color
gray
GEWICHT
Weight
550.000 g
ECLASS71
eCl@ss 7.1
27-37-16-01
ECLASS81
eCl@ss 8.1
27-37-16-01