??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 12
HELP_VARIABLE
Company
WISKA
Description
KA 006 - Junction box KA006
Bill of material
10109577
PREVIEW
product picture
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
RAL
RAL colour
CD
Cable diameter
7.0 - 12.0 mm
LBH
LxBxH
86.0 x 44.0 x 41.0 mm
CNSMAT
material
Case: PE / cover: PP
SGE
Protection class to EN 60529
IP55
AS
Equipment
NOTE1
Remarks 1
Mounting: with cable ties, 2 external mounting feet
GDP
Glow wire test
750°C
ETEMP
Temperature range
-30°C to 60°C °C
IT
Temperatures during install
-5°C to 60°C °C
SP
Voltage
400 V
RCS
Rated cross section
1.5 mm²
CNSQUANTITY
Packing unit
10 VPE
INFO
Website
HTML