您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
EMBF45CG-48-50-BG10107992
WISKA
Brace
Brace FITTING, Non-metallic
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{wiska/brace/brace_fitting_kunststoff/embf45cg.prj},{NB=EMBF45CG-48-50-BG10107992},{CNSORDERNO=10107992},{TYP=EMBF45CG-48-50-BG},{RAL=RAL 7031},{D=M50x1.5},{NW=48},{VD=65.8},{DI=35},{CD=21-35},{TL=150.8-161.8},{VDO=100.1},{L=9},{SW1=60},{SW2=55},{CNSMAT=Conduit fitting: PA-FR / sealing gasket: TPU / connection thread: brass nickel-plated},{SGE=IP68},{ETEMP=-40°C to 100°C},{CNSQUANTITY=5},{INFO=HTML},{VERS=6},{COLOR=0.36,0.41,0.43,0.00},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10107988/embf45cg-17-20-bg.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10107988/embf45cg-17-20-bg.html}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
WISKA
Description
EMBF45CG - BraceFITTING, with cable gland, 45° angle, EMBF45CG, metric
Bill of material
EMBF45CG-48-50-BG10107992
CNSORDERNO
WISKA Order-No.
10107992
10107992
TYP
WISKA Type
EMBF45CG-48-50-BG
EMBF45CG-48-50-BG
RAL
RAL colour
RAL 7031
RAL 7031
D
Connection thread size
M50x1.5
M50x1.5
mm
NW
Nominal width
48
48
mm
VD
Closure diameter
65.8
65.8
mm
DI
Inside diameter
35
35
mm
CD
Cable diameter
21-35
21-35
mm
TL
Total length
150.8-161.8
150.8-161.8
mm
VDO
Diameter closure
100.1
100.1
mm
L
Screw-in thread length
9
9
mm
SW1
Key width
60
60
mm
SW2
Key width 2
55
55
mm
CNSMAT
Material
Conduit fitting: PA-FR / sealing gasket: TPU / connection thread: brass nickel-plated
SGE
Protection class to N60529
IP68
ETEMP
Case hardening temperature
-40°C to 100°C
CNSQUANTITY
Packaging unit (PE)
5
5
INFO
Website
HTML