您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
Screws, nuts and washers
KIPP USA
Machine & Fixture Components
Powered by
CAD模型選擇
K0697 - Studs DIN 6379
08.05.2024
K1910 - Studs
08.05.2024
K0698 - T-slot bolts DIN 787
08.05.2024
K0699 - T-slot bolts DIN 787, 12.9
08.05.2024
K0870 - Hexagon head bolts DIN 931 / DIN EN ISO 4014 / DIN EN 24014
08.05.2024
K0871 - Hexagon Head Bolts DIN 933
08.05.2024
K1161 - Hexagon head bolts with flange EN 1665
08.05.2024
K1796 - Button head screws EN ISO 7380
08.05.2024
K1493 - Stainless steel cap nuts with collar for Hygienic USIT® seal and sh...
08.05.2024
K1492 - Stainless steel hexagon head screws with collar for Hygienic USIT® ...
08.05.2024
K1491 - Hygienic USIT® seal and shim washers
08.05.2024
K1647 - Hex head bolts, stainless steel with seal washer in Hygienic DESIGN
08.05.2024
K1648 - Hex nuts, stainless steel with seal washer in Hygienic DESIGN
08.05.2024
K1822 - Spacer sleeve, stainless steel with seal washer in Hygienic DESIGN
08.05.2024
K1649 - Seal washers in Hygienic DESIGN
08.05.2024
K1329 - Ball head screw in Hygienic DESIGN
08.05.2024
K1411 - Hexagon head screws, stainless steel, Hygienic DESIGN
08.05.2024
K1330 - Hexagon bolts with narrow shaft in Hygienic DESIGN
08.05.2024
K1332 - Cap nut compact in Hygienic DESIGN
08.05.2024
K0700 - Hexagon nuts thin DIN 439
08.05.2024
K1145 - Mutter
08.05.2024
K1147 - Hexagon nuts with polyamide thread lock high type, DIN 982 / stainl...
08.05.2024
K1148 - Hexagon nuts with polyamide thread lock thin type, DIN 985
08.05.2024
K1146 - Hexagon nuts with thread lock DIN 980
08.05.2024
K1797 - Hexagon nuts with flange EN 1661
08.05.2024
07218-05 - Cover caps plastic for hex bolts and nuts
08.05.2024
K0701 - Hexagon nuts with collar height 1.5xD, DIN 6331 enhanced
08.05.2024
K0702 - Hexagon nuts height 1.5xD, DIN 6330 enhanced
08.05.2024
K0794 - Hexagon nuts with spherical seat
08.05.2024
K1801 - Hex cap nut, low style DIN 917 steel or stainless steel
08.05.2024
K1917 - Slotted round nuts DIN 1804
08.05.2024
K1800 - Hex cap nut, high style DIN 1587 steel or stainless steel
08.05.2024
K0868 - Washers medium DIN ISO 7089 A
08.05.2024
K2099 - Scheiben DIN 433 Stahl oder Edelstahl
08.05.2024
K1150 - Washers large OD DIN 9021
08.05.2024
K1968 - Washers DIN 7349 for bolts used for heavy-duty applications
08.05.2024
K1151 - Shim washers DIN 988
08.05.2024
K1526 - Washers plastic captive
08.05.2024
K1938 - Circlips for shafts DIN 471
08.05.2024
K1939 - Circlips for bores DIN 472
08.05.2024
K1940 - Circlips E-type DIN 6799
08.05.2024
K0730 - C-washers DIN 6372 enhanced
08.05.2024
K0703 - C-washers captive DIN 6371
08.05.2024
K0704 - Shoulder screws with slotted flat head DIN 923
08.05.2024
K1918 - Slotted nuts with elastic lock
08.05.2024
K2060 - Slotted round nuts, steel or stainless steel, DIN 981
08.05.2024
K2061 - Locking plate steel DIN 70952
08.05.2024
K2062 - Locking plate steel DIN 462
08.05.2024
K2059 - Slotted round nuts, steel, DIN 70852
08.05.2024
K2063 - Locking plate steel or stainless steel DIN 5406
08.05.2024
K0705 - Shoulder screws similar to DIN ISO 7379
08.05.2024
K0706 - Shoulder screws with hexagon head similar to DIN 609
08.05.2024
K1908 - Cylindrical pins to DIN 6325
08.05.2024
K2013 - Dowel pins ISO 2338
08.05.2024
K1909 - Cylindrical pins with internal thread DIN EN ISO 8735
08.05.2024
K0707 - Grub screws with flat point hexagon socket DIN EN ISO 4026
08.05.2024
K0797 - Hexagon socket set screws with pointed tip DIN EN ISO 4027
08.05.2024
K2052 - Grub screws with hex socket and pin DIN EN ISO 4028
08.05.2024
K0708 - Screws with countersunk head hexagon socket DIN EN ISO 10642
08.05.2024
K1159 - Socket head screws full thread, DIN 912 / DIN EN ISO 4762
08.05.2024
K0869 - Hexagon socket head cap screw DIN 912 / EN ISO 4762, LONG-LOK secur...
08.05.2024
K0869 - Socket Head Screws DIN 912 / DIN EN ISO 4762, steel or stainless st...
08.05.2024
K1798 - Aluminium cap for holes and screw heads with hex socket
08.05.2024
K1160 - Socket head screws with low headDIN 6912
08.05.2024
K1418 - Eye bolts with long thread
08.05.2024
K0396 - Eye bolts DIN 444 Form B
08.05.2024
K1960 - Threaded rods steel and stainless steel DIN 976-1
08.05.2024
K0404 - Studs with screw-in stop for gluing in
08.05.2024
K0405 - Stud sets with screw-in stop for gluing
08.05.2024
K0756 - T-thrust screws with fixed or sliding T-bar, DIN 6304 or DIN 6306
08.05.2024
K0755 - Thommy bars with fixed or sliding T-bar, DIN 6305 or DIN 6307
08.05.2024
K0584 - Clamping force intensifier
08.05.2024
K0053 - Swing screws
08.05.2024
K0394 - Thrust spindles
08.05.2024
K0629 - Dial gauge collets for shaft Ø 8
08.05.2024
K1070 - Sliding clamps for slotted holes
08.05.2024
K1071 - Shim plates for sliding clamps for slotted hole
08.05.2024
K1072 - Sliding clamps for square bar
08.05.2024
K1073 - Base plates for sliding clamp for square bars
08.05.2024
K1446 - Ratchet elements steel or stainless steel
08.05.2024
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎