??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 5
HELP_VARIABLE
Company
norelem
Description
02035-01 - Extension pieces stainless steel
Bill of material
02035-01-10035
BEST
Order No.
MATERIAL
material
stainless steel
D
thread
M 10 mm
D1
Internal thread
M 10 mm
E
Eckmaß
19.6 mm
L
Length
mm
L1
Length
11 mm
T
depth
mm
SW
Key-wide
17 mm
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84662020
EAN
EAN-Nr. norelem
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.