??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1674307 - Stainless steel dual ball catches
Bill of material
16-7-4307
PREVIEW
REF
Reference
16-7-4307
MATERIAL
Material
316 stainless steel
FINISH
Finish
polished
A
70 mm
B
13 mm
C
23 mm
D
51 mm
I
4 mm
K
19 mm
C1
17 mm
E
4 mm
C2
10.5 mm
F
60 mm
H
42 mm
G
30 mm
WEIGHT
weight
83 g
J
10.5 mm
S
4.2 mm
FORCE
strength
3.9kg
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30340-stainless-steel-dual-ball-catches.html