??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2202045 - UM-BASIC/PRO 122 COVER-L KMGY
Bill of material
PHOENIX CONTACT 2202045
MANUID
Product number of the Manufacturer
2202045
DESCSHORT
Short Description
Lateral element
DESCLONG
Long Description
Press-drawn section housings, DIN rail mounting/wall mounting (with optional mounting flange), Side element (left) with mounting foot for the DIN rail, color: light grey (7035), width: 19.5 mm, height: 142.3 mm, depth: 39.45 mm
MANUTYPEDESC
Manufacturer Type Description
UM-BASIC/PRO 122 COVER-L KMGY
PREVIEW
Preview
INTNO
International product number
4055626005492
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA351
color
light grey
AAF040
net weight
0.019 kg
BAB577
depth
39.450 mm
BAB664
material
Polyamide (PA)
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
Yes
AAO663
GTIN
4055626005492
AAW338
Manufacturer product designation
Lateral element
AAU734
Manufacturer product description
Lateral element (left) with mounting foot for DIN rails for UM-BASIC profiles with a PCB width of 122 mm
AAU731
Manufacturer product family
UM-BASIC/PRO 122
AAO057
Product type
UM-BASIC/PRO 122 COVER-L KMGY
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39269097
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink