??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6870094 - Flow Monitoring, Immersion Sensor with Integrated Processor
Bill of material
6870094
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
6870094
DESCSHORT
Short Description
Flow Monitoring, Immersion Sensor with Integrated Processor
DESCLONG
Long Description
Flow Monitoring, Immersion Sensor with Integrated Processor, Operating voltage 195…264 VAC, Immersion sensor, Cable length 2 m, Sensor for liquid media, Calorimetric principle, Adjustment via potentiometer, Status indicated via LED chain, AC 5-wire, 195…264 VAC, Changeover contact, relay output, Cable device
EAN
4047101171945
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
FCS-G1/2A4P-VRX/230VAC
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink