??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
8444960000 - WAZ5 CCC LP 0-20/0-20MA
Bill of material
Weidmueller 8444960000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8444960000
MANUTYPEDESC
Manufacturer Type Description
WAZ5 CCC LP 0-20/0-20MA
DESCSHORT
Short Description
Signal converter/insulator, Input current loop feed, Input: 0(4)-20 mA, (loop powered) Output: 0(4)-20 mA
DESCLONG
Long Description
Isolating amplifier for recording electrical and physical parameters. With electrical isolation, universally applicable.
GTIN
4032248102105
MANUNAME
Manufacturer Name
Weidmueller Group
AAC820
Min. operating temperature
-25 °C
AAC821
Max. operating temperature
70 °C
BAB577
depth
112.400 mm
BAD831
Design of electrical connection
Spring pulley connection
BAF016
width
17.500 mm
BAG975
degree of protection
IP20
AAF040
Mass
0.092 kg
AAD931
customs tariff number (TARIC)
85043129
URL
URL