??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
80/20
Description
2070 - Steel Door Handle
Bill of material
2070
PN
Part No.
2070
A
1.228 Inch
B
0.315 Inch
C
2.685 Inch
D
3.315 Inch
E
3.000 Inch
F
8-32 x .50 Deep
MHI
Mounting Hardware Included
8-32 x 1/2" BHSCS (2 pc.)
W
Weight
.105 lbs.