??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
1010-s, 1010-s-Black-FB - 1010-S Profile
Bill of material
1010-S-145
PN
Part Number
1010-S-145
SERIES
Series
10
FINISH
Finish
LS
Length Selection
L
Length
Inch
MATERIAL
Material
Aluminum
GRADE
6105-T5
DROPLOCK
INERTIA
lX=0.046"^4 - lY=0.046"^4
AREA
0.437 in²
YIELD
35,000psi
ELASTICITY
10,200,000 lb/in²
LENGTH
Length
"145", "242"
WEIGHT
0.042 lb/in.