??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 6
HELP_VARIABLE
Company
80/20
Description
13050, 13051, 13052, 13053, 13054, 13055_m - Slide-In T-Nuts with Ball Spring, Self Aligning
Bill of material
13052
PN
Part No.
MAT
Material
Steel
FIN
Finish
Zinc-Plated
A
B
21.50 mm
C
16.10 mm
D
10.00 mm
E
1.76 mm
F
3.00 mm
G
7.90 mm
W
Weight
kg
CC
Compatibility Code
8-15, 8-40