??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
80/20
Description
25-4156, 25-4156-Black - 25 Series - Universal L Arm Pivot
Bill of material
25-4156
PN
Part No.
A
25.00 mm
B
50.00 mm
C
12.50 mm
D
50.00 mm
DIA
Hole Dia.
6.50 mm
E
11.25 mm
F
25.40 mm
G
2.39 mm
H
12.50 mm
I
150.00 mm
J
25.00 mm
T
4.00 mm
W
Weight
.133 kg