??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
80/20
Description
40-4397, 40-4397-Black - 40 Series - 0 deg Pivot
Bill of material
40-4397
PN
Part No.
A
40.00 mm
B
120.00 mm
C
19.90 mm
D
40.00 mm
DIA
Hole Dia.
8.30 mm
E
16.00 mm
F
25.00 mm
G
3.61 mm
H
20.00 mm
I
52.00 mm
T
6.00 mm
W
Weight
.323 kg