??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
80/20
Description
25-2828 - 10-25s Tread Strip
Bill of material
25-2828-45
PN
Part Number
25-2828
SERIES
Series
10
MATERIAL
Material
TPV
COLOR
Color
Black
LS
Length Selection
L
Length
m
A
2.790 mm
B
22.230 mm
C
10.110 mm
D
9.530 mm
MAX
45 Meters
WEIGHT
.0819 kg / m