??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 2
HELP_VARIABLE
Company
80/20
Description
40-2106 - Standard Lift-Off Hinge Assemblies - Heavy Duty Hinge, Captivates Door
Bill of material
40-2106
PN
Part No.
MAT
Material
6105-T5 Aluminum
FIN
Finish
A
43.59 mm
B
13.00 mm
C
19.00 mm
D
20.24 mm
E
6.50 mm
F
9.50 mm
G
16.85 mm
H
9.14 mm
J
9.14 mm
K
K (Drill Thru and Counterbore)
M6 SHCS
W
Weight
.109 kg