??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
80/20
Description
40-8086-LITE, 40-8086-LITE-Black - T-Slotted Profile - 40 Series
Bill of material
40-8086-LITE-4000
PN
Part No.
40-8086-LITE-4000
SERIES
Series
40-8080
MAT
Material
6005-T61 Aluminum
FIN
Finish
LS
Length Type Selection
L
Length (0.05mm Increment for Custom Length)
mm
W
Weight Per Meter
4.0701 kg/m
MIX
Moment of Inertia IX
127.7410 cm^4
MIY
Moment of Inertia IY
124.1595 cm^4
EA
Estimated Area
17.644 cm^2