??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
80/20
Description
45-9090, 45-9090-Black - T-Slotted Profile - 45 Series
Bill of material
45-9090-4000
PN
Part No.
45-9090-4000
SERIES
Series
45-9090
MAT
Material
6105-T5 Aluminum
FIN
Finish
LS
Length Type Selection
L
Length (0.05mm Increment for Custom Length)
mm
W
Weight Per Meter
5.6580 kg/m
MIX
Moment of Inertia IX
178.4969 cm^4
MIY
Moment of Inertia IY
179.4969 cm^4
EA
Estimated Area
20.4683 cm^2