??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 18
HELP_VARIABLE
Company
ABB Automation
Description
CoriolisMaster FCB450 - Coriolis Mass Flowmeter
Bill of material
FCB450_INCH.Y0.Y0.050R1.D4.A1.C.3.D1.G0.A
BESTNR
Order number
FCB450_INCH
DN
Meter Size / Connection Size
ZOLL
Meter Size / Connection Size
INCH
EXP
Explosion Protection Certification
BAU
Connection Design / Connection Box Material / Cable Glands
PN
Process Connection Type
MAT
Material of Wetted Parts
DURCH
Flow Calibration
DICHT
Density Calibration
BAUM
Connection Design / Transmitter Housing Type / Transmitter Housing Material / Cable Glands
AUS
Outputs
EN
Power Supply
ZERT
Certificates
ZAUS1
Additional Output 1
ZAUS2
Additional Output 2
ANZ
Integrated Digital Display (LCD)
SPRA
Device Display Language
DOK
Documentation Language
SB
Special Operation Mode
SENSOR
Pressure Rating of Sensor Secondary Containment
CABLE
Signal Cable Length
m
TYP
Device Identification Plate
TEMP
Ambient Temperature Range
ET
Extended Tower Length
D
INCH
B1
INCH
K
INCH
D4
INCH
F
INCH
D2
INCH
N
L3
INCH
A
INCH
B
INCH
C
INCH
E
INCH