??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 9
HELP_VARIABLE
Company
ABB Automation
Description
CoriolisMaster FCH430 - Coriolis Mass Flowmeter
Bill of material
FCH430_INCH.Y0.Y0.050E1.T1.H2.A.1.D1.G0.A
BESTNR
Order number
FCH430_INCH
DN
Meter Size / Connection Size
ZOLL
Meter Size / Connection Size
Pollici
EXP
Explosion Protection Certification
BAU
Connection Design / Connection Box Material / Cable Glands
PN
Process Connection Type
MAT
Material of Wetted Parts
DURCH
Flow Calibration
DICHT
Density Calibration
BAUM
Connection Design / Transmitter Housing Type / Transmitter Housing Material / Cable Glands
AUS
Outputs
EN
Power Supply
ZERT
Certificates
ZAUS1
Additional Output 1
ZAUS2
Additional Output 2
ANZ
Integrated Digital Display (LCD)
SPRA
Device Display Language
DOK
Documentation Language
SB
Special Operation Mode
CABLE
Signal Cable Length
m
TYP
Device Identification Plate
TEMP
Ambient Temperature Range
ET
Extended Tower Length
DA
DI
Pollici
L3
Pollici
A
Pollici
B
Pollici
C
Pollici
E
Pollici