피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
언어선택:
English
English
ABB - 1SBL277062R1400 + AF30B-30-00-14U 250-500V50/60HZ-DC Contactor
ABB Low Voltage & Systems
Low Voltage Products & Systems
Control Products
Contactors
Block Contactors
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{abb_ww/low_voltage/control/contactors/block_contactors/af30.prj},{NB=abb_1SBL277062R1400_AF30B-30-00-14U 250-500V50/60HZ-DC Contactor},{PN=1SBL277062R1400},{X=1},{Y=1.000},{CTN=85364900},{EXTTYPE=AF30B-30-00-14U},{INVDES=AF30B-30-00-14U 250-500V50/60HZ-DC Contactor},{DES=Screw Terminals 3 Poles AF Contactor - Top Mounted Coil Terminal},{LCP=Active}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 53
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
AF30 - 3-pole Contactors - AC or DC Operated
Bill of material
ABB - 1SBL277062R1400 + AF30B-30-00-14U 250-500V50/60HZ-DC Contactor
PN
Product ID
1SBL277062R1400
1SBL277062R1400
EXTTYPE
Extended Product Type
AF30B-30-00-14U
AF30B-30-00-14U
INVDES
Invoice Description
AF30B-30-00-14U 250-500V50/60HZ-DC Contactor
AF30B-30-00-14U 250-500V50/60HZ-DC Contactor
DES
Description
Screw Terminals 3 Poles AF Contactor - Top Mounted Coil Terminal
Screw Terminals 3 Poles AF Contactor - Top Mounted Coil Terminal
DESCLONG
Long Description
The AF30B-30-00-14U is a 3 pole - 690 V IEC or 600 UL contactor with screw terminals, controlling motors up to 15 kW / 400 V AC (AC-3) or 20 hp / 480 V UL and switching power circuits up to 50 A (AC-1) or 50 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (250-500 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
The AF30B-30-00-14U is a 3 pole - 690 V IEC or 600 UL contactor with screw terminals, controlling motors up to 15 kW / 400 V AC (AC-3) or 20 hp / 480 V UL and switching power circuits up to 50 A (AC-1) or 50 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (250-500 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
INTNO
International product number
3471523141742
3471523141742
MANUID
Product number of the Manufacturer
1SBL277062R1400
1SBL277062R1400
EF003978
Rated control supply voltage Us at AC 50HZ
- - -
- - -
V
EF003979
Rated control supply voltage Us at AC 60HZ
- - -
- - -
V
EF003980
Rated control supply voltage Us at DC
- - -
- - -
V
EF008242
Voltage type for actuating
EF001393
Rated operation current Ie at AC-1, 400 V
A
EF001392
Rated operation current Ie at AC-3, 400 V
A
EF001364
Rated operation power at AC-3, 400 V
kW
EF001126
Modular version
EF001376
Number of auxiliary contacts as normally open contact
EF001377
Number of auxiliary contacts as normally closed contact
EF006819
Type of electrical connection of main circuit
EF001375
Number of normally closed contacts as main contact
EF001374
Number of normally open contacts as main contact
CTN
Customs tariff number
85364900
TYPE
Type
AF30(Z)B-30-00
AF30(Z)B-30-00
EF011960
Rated operation power NEMA
kW
WEBLINK
Deeplink product page