??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 6
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
MCRK - Mini ContactorRelay for direct control by PLC (2 W)
Bill of material
ABB - 1SAH100535R9900 + MCRK022ATD Mini Contactor Relay 2NO+2NC 24VDC 2W
PN
Product ID
EXTTYPE
Extended Product Type
INVDES
Invoice Description
DES
Description
DESCLONG
Long Description
INTNO
International product number
MANUID
Product number of the Manufacturer
EF003978
Rated control supply voltage Us at AC 50HZ
- - - V
EF003979
Rated control supply voltage Us at AC 60HZ
- - - V
EF003980
Rated control supply voltage Us at DC
24 - 24 V
EF008242
Voltage type for actuating
DC
EF001378
Rated operation current Ie, 400 V
4 A
EF006820
Connection type auxiliary circuit
EF000003
Mounting method
DIN rail
EF000594
Interface
false
EF001377
Number of auxiliary contacts as normally closed contact
EF001376
Number of auxiliary contacts as normally open contact
EF007281
Number of auxiliary contacts as normally closed contact, delayed switching
0
EF007282
Number of auxiliary contacts as normally open contact, leading
0
EF003531
Number of auxiliary contacts as change-over contact
0
EF005950
With LED indication
false
EF002978
Suitable for manual operation
false
CTN
Customs tariff number
85365080
WEBLINK
Deeplink product page
Link to product detail page
TYPE
Type