피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
언어선택:
English
English
ABB - 1SBV011952R1211 + LS32M52B11 Limit Switch
ABB Low Voltage & Systems
Low Voltage Products & Systems
Control Products
Limit Switches
LS3.M - 30 mm Standard Metal case - IP66
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{abb_ww/low_voltage/control/limit_switches/ls3_m_30_standard_metal_case_ip66/ls3_m52b11.prj},{NB=abb_1SBV011952R1211_LS32M52B11 Limit Switch},{TYPE=LS32M52B11},{CTN=85364900},{PN=1SBV011952R1211},{EXTTYPE=LS32M52B11},{INVDES=LS32M52B11 Limit Switch},{NAME=LS30M52_V3},{INAME=LS30M52_V3},{SHA256=RxPGscFn8FW25Yh+f2+xPQKrt8zAwfC945SuWJ2C4Ag=},{DES=M16x1.5 cable entry},{LCP=Active},{DESCSHORT=LS32M52B11 Limit Switch},{DESCLONG=LS32M52B11 is a 30 mm wide, standard Limit Switch made of zinc alloy material (Zamak), with 2 mounting holes at the top, 1 ISO M16x1.5 cable entry on the bottom, adjustable rubber roller lever (Ø50 mm) actuator and 1 N.O + 1 N.C snap action (Zb type) contacts},{INTNO=3471522621801},{MANUID=1SBV011952R1211},{MANUNAME=ABB},{EF007094=50},{EF007111=0},{EF007283=130}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 3
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
LS3..M52B11 - Adjustable rubber roller lever (Ø50 mm)
Bill of material
ABB - 1SBV011952R1211 + LS32M52B11 Limit Switch
PN
Sellers P/N
1SBV011952R1211
1SBV011952R1211
EXTTYPE
Extended Product Type
LS32M52B11
LS32M52B11
INVDES
Invoice Description
LS32M52B11 Limit Switch
LS32M52B11 Limit Switch
TYPE
Type
LS32M52B11
LS32M52B11
DES
Description
M16x1.5 cable entry
M16x1.5 cable entry
DESCSHORT
Short Description
LS32M52B11 Limit Switch
LS32M52B11 Limit Switch
DESCLONG
Long Description
LS32M52B11 is a 30 mm wide, standard Limit Switch made of zinc alloy material (Zamak), with 2 mounting holes at the top, 1 ISO M16x1.5 cable entry on the bottom, adjustable rubber roller lever (Ø50 mm) actuator and 1 N.O + 1 N.C snap action (Zb type) contacts
LS32M52B11 is a 30 mm wide, standard Limit Switch made of zinc alloy material (Zamak), with 2 mounting holes at the top, 1 ISO M16x1.5 cable entry on the bottom, adjustable rubber roller lever (Ø50 mm) actuator and 1 N.O + 1 N.C snap action (Zb type) contacts
INTNO
International product number
3471522621801
3471522621801
MANUID
Product number of the Manufacturer
1SBV011952R1211
1SBV011952R1211
MANUNAME
Manufacturer Name
ABB
EF007094
Width sensor
50
mm
EF007111
Diameter sensor
0
mm
EF007283
Height of sensor
130
mm
EF007334
Length of sensor
52
mm
EF007084
Rated operation current Ie at AC-15, 24 V
10
A
EF007082
Rated operation current Ie at AC-15, 125 V
5.5
A
EF001385
Rated operation current Ie at AC-15, 230 V
3.1
A
EF007087
Rated operation current Ie at DC-13, 24 V
6
A
EF007085
Rated operation current Ie at DC-13, 125 V
0.6
A
EF001386
Rated operation current Ie at DC-13, 230 V
0.4
A
EF000189
Switching function
Quick-break switch
EF007447
Switching function latching
false
EF006987
Output electronic
false
EF006694
Forced opening
false
EF006940
Number of safety auxiliary contacts
0
EF008255
Number of contacts as normally closed contact
1
EF008256
Number of contacts as normally open contact
1
EF008257
Number of contacts as change-over contact
0
EF006977
Type of interface
None
EF003956
Type of interface for safety communication
None
EF004008
Construction type housing
Cuboid
EF001596
Material housing
Metal
EF001601
Coating housing
Powder coating
EF006976
Type of control element
Plunger
EF008793
Alignment of the control element
Other
EF003961
Type of electric connection
Cable entry metrical
Cable entry metrical
EF001602
With status indication
false
EF001597
Suitable for safety functions
false
EF003997
Explosion safety category for gas
None
EF003998
Explosion safety category for dust
None
EFI07515
-, -
EF007515
Ambient temperature during operating
-25, 70
°C
EF005474
Degree of protection (IP)
IP66
CTN
Customs tariff number
85364900
WEBLINK
Deeplink product page
Link to product detail page