您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
ABB - 1SBV010741R1211 + LS43P41B11 Limit Switch
ABB Low Voltage & Systems
Low Voltage Products & Systems
Control Products
Limit Switches
LS4.P - 40 mm Standard Reinforced Plastic case - IP65
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{abb_ww/low_voltage/control/limit_switches/ls4_p_40_standard_r_plastic_case_ip65/ls4_p41b11.prj},{NB=abb_1SBV010741R1211_LS43P41B11 Limit Switch},{TYPE=LS43P41B11},{CTN=85364900},{PN=1SBV010741R1211},{EXTTYPE=LS43P41B11},{INVDES=LS43P41B11 Limit Switch},{NAME=LS40P41_V2},{INAME=LS40P41_V2},{SHA256=2joShtWsE/trp0v4dX/Yr55FSmiPo5LP0P1ztBB3/Q0=},{DES=M20x1.5 cable entry},{LCP=Active},{DESCSHORT=LS43P41B11 Limit Switch},{DESCLONG=LS43P41B11 is a 40 mm wide, standard reinforced Limit Switch made of fiber-glass reinforced UL-V0 material, with 4 mounting holes at the top and bottom, 1 ISO M20x1.5 cable entry on the bottom, plastic roller lever (Ø22 mm) actuator and 1 N.O + 1 N.C snap action (Zb type) contacts},{INTNO=3471522003195},{MANUID=1SBV010741R1211},{MANUNAME=ABB},{EF007094=41}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
LS4..P41B11 - Plastic roller lever (Ø22 mm)
Bill of material
ABB - 1SBV010741R1211 + LS43P41B11 Limit Switch
PN
Sellers P/N
1SBV010741R1211
1SBV010741R1211
EXTTYPE
Extended Product Type
LS43P41B11
LS43P41B11
INVDES
Invoice Description
LS43P41B11 Limit Switch
LS43P41B11 Limit Switch
TYPE
Type
LS43P41B11
LS43P41B11
DES
Description
M20x1.5 cable entry
M20x1.5 cable entry
DESCSHORT
Short Description
LS43P41B11 Limit Switch
LS43P41B11 Limit Switch
DESCLONG
Long Description
LS43P41B11 is a 40 mm wide, standard reinforced Limit Switch made of fiber-glass reinforced UL-V0 material, with 4 mounting holes at the top and bottom, 1 ISO M20x1.5 cable entry on the bottom, plastic roller lever (Ø22 mm) actuator and 1 N.O + 1 N.C snap action (Zb type) contacts
LS43P41B11 is a 40 mm wide, standard reinforced Limit Switch made of fiber-glass reinforced UL-V0 material, with 4 mounting holes at the top and bottom, 1 ISO M20x1.5 cable entry on the bottom, plastic roller lever (Ø22 mm) actuator and 1 N.O + 1 N.C snap action (Zb type) contacts
INTNO
International product number
3471522003195
3471522003195
MANUID
Product number of the Manufacturer
1SBV010741R1211
1SBV010741R1211
MANUNAME
Manufacturer Name
ABB
EF007094
Width sensor
41
mm
EF007111
Diameter sensor
0
mm
EF007283
Height of sensor
130
mm
EF007334
Length of sensor
59
mm
EF007084
Rated operation current Ie at AC-15, 24 V
10
A
EF007082
Rated operation current Ie at AC-15, 125 V
5.5
A
EF001385
Rated operation current Ie at AC-15, 230 V
3.1
A
EF007087
Rated operation current Ie at DC-13, 24 V
6
A
EF007085
Rated operation current Ie at DC-13, 125 V
0.6
A
EF001386
Rated operation current Ie at DC-13, 230 V
0.4
A
EF000189
Switching function
Quick-break switch
EF007447
Switching function latching
false
EF006987
Output electronic
false
EF006694
Forced opening
false
EF006940
Number of safety auxiliary contacts
0
EF008255
Number of contacts as normally closed contact
1
EF008256
Number of contacts as normally open contact
1
EF008257
Number of contacts as change-over contact
0
EF006977
Type of interface
None
EF003956
Type of interface for safety communication
None
EF004008
Construction type housing
Cuboid
EF001596
Material housing
Plastic
EF001601
Coating housing
Other
EF006976
Type of control element
Plunger
EF008793
Alignment of the control element
Other
EF003961
Type of electric connection
Cable entry metrical
Cable entry metrical
EF001602
With status indication
false
EF001597
Suitable for safety functions
false
EF003997
Explosion safety category for gas
None
EF003998
Explosion safety category for dust
None
EFI07515
-, -
EF007515
Ambient temperature during operating
-25, 70
°C
EF005474
Degree of protection (IP)
IP65
CTN
Customs tariff number
85364900
WEBLINK
Deeplink product page
Link to product detail page