??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 7
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
HK1 - Auxiliary Contact
Bill of material
ABB - 1SAM201902R1011 + HK1-11 Aux.-contact 1 NO + 1 NC
PN
Product Id
EXTTYPE
Extended Product Type
INVDES
Invoice Description
TYPE
Type
HK1
DES
Description
Auxiliary Contact, for lateral mounting at the right
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
MANUID
Product number of the Manufacturer
MANUNAME
Manufacturer Name
ABB
EF008257
Number of contacts as change-over contact
0
EF008256
Number of contacts as normally open contact
EF008255
Number of contacts as normally closed contact
EF007613
Number of fault-signal switches
0
EF001385
Rated operation current Ie at AC-15, 230 V
4 A
EF003961
Type of electric connection
Screw connection
EF000010
Model
Top mounting
EF000003
Mounting method
Side mounting
EF000048
Lamp holder
None
CTN
Customs tariff number
85365080
WEBLINK
Deeplink product page
Link to product detail page