??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 3
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
SK1-AR - Signal Contact
Bill of material
ABB - 1SAM201903R1006 + SK1-02AR Signaling Contact, 2NC with screw terminals
PN
Product Id
EXTTYPE
Extended Product Type
INVDES
Invoice Description
TYPE
Type
SK1-AR
DES
Description
Signal Contact, for lateral mounting at the right
LODLEVEL
LOD Level
CERTIFICATION
Certificates
CSA; UL
AAG535
Weight
0.035 kg
BAH005
Voltage
600/690 V
BAD915
Voltage type
DC/AC
AAF726
Current
0.15-6 A
AAN523
Connection category
Screw connection
BAC739
Min. cross-section / diameter
0.75 mm^2
BAC676
Max. cross-section / diameter
1.50 mm^2
AAN263
Min. AWG
16 AWG
AAN06
Max. AWG
14 AWG
AAO159
Min. tightening torque
0.80 Nm
AAO157
Max. tightening torque
1.20 Nm
AAB202
Stripping length
8.00 mm
AAQ326
Aditional document
https://new.abb.com/products/1SAM201903R1001/sk1-11-signal-contact
AAO676
Part number
DESCSHORT
Short Description
DESCLONG
Long Description
Signaling contacts SK1-AR with screw terminals signal the tripping of the manual motor starter. For SK1-AR a red flag in a window on the front of the device indicates the tripping event. The contact positions of SK1-AR don't need to be manually reset after a tripping. They are reset to their original position when the manual motor starter is switched back on. The SK1-AR signaling contacts signal tripping regardless if it was caused by short-circuit, overload or electrical release (AA1 or UA1). They are attached on the right side of the manual motor starter. Signaling contacts SK1-AR are available as normally open or normally closed contacts.
INTNO
International product number
MANUID
Product number of the Manufacturer
MANUNAME
Manufacturer Name
ABB
EF008257
Number of contacts as change-over contact
0
EF008256
Number of contacts as normally open contact
EF008255
Number of contacts as normally closed contact
EF007613
Number of fault-signal switches
1
EF001385
Rated operation current Ie at AC-15, 230 V
4 A
EF003961
Type of electric connection
Screw connection
EF000010
Model
Top mounting
EF000003
Mounting method
Side mounting
EF000048
Lamp holder
None
CTN
Customs tariff number
85365080
WEBLINK
Deeplink product page
Link to product detail page