??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
SK1-K - Signal Contact
Bill of material
ABB - 1SAM201903R1203 + SK1-02K Signaling Contact 2 NC with Push-In terminals
PN
Product Id
EXTTYPE
Extended Product Type
INVDES
Invoice Description
TYPE
Type
SK1-K
DES
Description
Signal Contact, for lateral mounting at the right; push-in
DESCSHORT
Short Description
DESCLONG
Long Description
Signaling contacts SK1-K with Push-in spring terminals signal the tripping of the manual motor starter. For SK1 the indication on the device itself is done with a protruding orange button. The contact positions of SK1 need to be manually reset after a tripping event by pushing the orange button. SK1-K signaling contacts signal tripping regardless if it was caused by short-circuit, overload or electrical release (AA1 or UA1). They are attached on the right side of the manual motor starter. Signaling contacts SK1-K are available as normally open or normally closed contacts.
INTNO
International product number
MANUID
Product number of the Manufacturer
MANUNAME
Manufacturer Name
ABB
EF008257
Number of contacts as change-over contact
0
EF008256
Number of contacts as normally open contact
EF008255
Number of contacts as normally closed contact
EF007613
Number of fault-signal switches
1
EF001385
Rated operation current Ie at AC-15, 230 V
4 A
EF003961
Type of electric connection
Spring clamp connection
EF000010
Model
Top mounting
EF000003
Mounting method
Side mounting
EF000048
Lamp holder
None
CTN
Customs tariff number
85365080
WEBLINK
Deeplink product page
Link to product detail page