??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
HFx-ROL - Electronic Compact Starter
Bill of material
ABB - 1SAT115000R1011 + HF0.6-ROL-24VDC
PN
Product Id
EXTTYPE
Extended Product Type
TYPE
Type
HFx-ROL
DES
Description
Electronic Compact Starter, reversing starter with overload protection
DESCLONG
Long Description
INTNO
International product number
MANUID
Product number of the Manufacturer
EF009598
Type of motor starter
Reversing starter
EF006691
With short-circuit release
false
EF003978
Rated control supply voltage Us at AC 50HZ
0 - 0 V
EF003979
Rated control supply voltage Us at AC 60HZ
0 - 0 V
EF003980
Rated control supply voltage Us at DC
24 - 24 V
EF009599
Rated operation power at AC-3, 230 V, 3-phase
kW
EF001364
Rated operation power at AC-3, 400 V
kW
EF001443
Rated operation current Ie
A
EF009602
Rated operation current at AC-3, 400 V
A
EF002336
Overload release current setting
A
EFI09603
353.15
EF009603
Ambient temperature, upper operating limit
80 °C
EF009604
Temperature compensated overload protection
true
EF003972
Rail mounting possible
true
EF000278
With transformer
false
EF001372
Number of command positions
16
EF001433
Suitable for emergency stop
false
EF001965
Number of indicator lights
4
EF003426
External reset possible
true
EF006693
With fuse
false
EF003050
Supporting protocol for TCP/IP
false
EF003052
Supporting protocol for PROFIBUS
false
EF003053
Supporting protocol for CAN
false
EF003054
Supporting protocol for INTERBUS
false
EF003051
Supporting protocol for ASI
false
EF003057
Supporting protocol for Modbus
false
EF003058
Supporting protocol for Data-Highway
false
EF003059
Supporting protocol for DeviceNet
false
EF003060
Supporting protocol for SUCONET
false
EF003017
Supporting protocol for LON
false
EF007525
Supporting protocol for PROFINET IO
false
EF007524
Supporting protocol for PROFINET CBA
false
EF006657
Supporting protocol for SERCOS
false
EF007522
Supporting protocol for Foundation Fieldbus
false
EF007521
Supporting protocol for EtherNet/IP
false
EF007519
Supporting protocol for AS-Interface Safety at Work
false
EF007520
Supporting protocol for DeviceNet Safety
false
EF006662
Supporting protocol for INTERBUS-Safety
false
EF007526
Supporting protocol for PROFIsafe
false
EF007527
Supporting protocol for SafetyBUS p
false
EF003062
Supporting protocol for other bus systems
false
CTN
Customs tariff number
85371098
WEBLINK
Deeplink product page
Link to product detail page