??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
P9ML - Pilot Light
Bill of material
ABB - 1SFA184791R9001 + P9MLRD Pilot Light
PN
Sellers P/N
EXTTYPE
Extended Product Type
INVDES
Invoice Description
TYPE
Type
DES
Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
MANUID
Product number of the Manufacturer
MANUNAME
Manufacturer Name
ABB
EF006669
Suitable for number of built-in signal lights
1
EF000207
Colour lens
EF006253
Construction type lens
Round
EF000079
Hole diameter
22 mm
EF004565
Width opening
0 mm
EF004778
Height opening
0 mm
EF006014
With front ring
false
EF008343
Type of lens
High
EF003118
Degree of protection (IP), front side
IP66
EF011959
Degree of protection (NEMA)
Other
CTN
Customs tariff number
8536501990
WEBLINK
Deeplink product page
Link to product detail page