??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 21
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
CP4 - Compact pushbutton - extended, maintained
Bill of material
ABB - 1SFA619103R1076 + CP4-10B-11 Pushbutton
PN
Product Id
EXTTYPE
Extended Product Type
INVDES
Invoice Description
TYPE
Type
SN
S/N Code Number
DES
Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
MANUID
Product number of the Manufacturer
MANUNAME
Manufacturer Name
ABB
EF001546
Type of button
High
EF000190
Colour button
EF006253
Construction type lens
Round
EF000079
Hole diameter
22 mm
EF001142
Suitable for illumination
EF007447
Switching function latching
true
EF001407
Spring-return
false
EF006522
Supply voltage lamp
300 V
EF008256
Number of contacts as normally open contact
EF008255
Number of contacts as normally closed contact
EF008257
Number of contacts as change-over contact
0
EF003961
Type of electric connection
Screw connection
EF006014
With front ring
true
EF005972
Material front ring
EF002429
Colour front ring
EF005474
Degree of protection (IP)
IP67/IP69K
CTN
Customs tariff number
8536501999
WEBLINK
Deeplink product page
Link to product detail page