??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
C2SS/L, C3SS/L-D - Compact selector switch; Long handle
Bill of material
abb_C3SS5-10B-20_Black Compact Selector Switch - Long handle
PN
Sellers P/N
EXTTYPE
Extended Product Type
INVDES
Invoice Description
TYPE
Type
DES
Description
Black Compact Selector Switch - Long handle
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
MANUID
Product number of the Manufacturer
MANUNAME
Manufacturer Name
ABB
EF000231
Number of switch positions
EF006976
Type of control element
EF001142
Suitable for illumination
EF005905
With light source
EF000190
Colour button
EF000079
Hole diameter
mm
EF004565
Width opening
mm
EF004778
Height opening
mm
EF007447
Switching function latching
EF001407
Spring-return
EF005474
Degree of protection (IP)
EF011959
Degree of protection (NEMA)
EF004127
Supply voltage
-, - V
EF008256
Number of contacts as normally open contact
EF008255
Number of contacts as normally closed contact
EF008257
Number of contacts as change-over contact
EF003961
Type of electric connection
EF006014
With front ring
EF005972
Material front ring
EF002429
Colour front ring
CTN
Customs tariff number
WEBLINK
Deeplink product page
Link to product detail page