??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 139
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
M2SS1 - Modular selector switch
Bill of material
ABB - 1SFA611216R3006 + M3SS7-30B Selector Switch
PN
Product Id
EXTTYPE
Extended Product Type
INVDES
Invoice Description
TYPE
Type
SN
S/N Code Number
DES
Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
MANUID
Product number of the Manufacturer
MANUNAME
Manufacturer Name
ABB
EF000231
Number of switch positions
EF006976
Type of control element
Short thumb-grip
EF001142
Suitable for illumination
EF007167
Colour control element
EF007165
Colour indicator light cap
EF000079
Hole diameter
22 mm
EF007447
Switching function latching
EF001407
Spring-return
EF006014
With front ring
true
EF005972
Material front ring
EF002429
Colour front ring
EF003118
Degree of protection (IP), front side
IP66
EF011959
Degree of protection (NEMA)
4X
CTN
Customs tariff number
8536501999
WEBLINK
Deeplink product page
Link to product detail page