??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
Orion1 Mirror 190 - Orion accessory
Bill of material
ABB - 2TLA022311R0500 + Orion1 Mirror 190-Dev. mirror excl stand
PN
Product ID
2TLA022311R0500
EXTTYPE
Extended Product Type
Orion1 Mirror 190
INVDES
Invoice Description
Orion1 Mirror 190-Dev. mirror excl stand
DES
Description
Deviating mirror exclusive stand - for Orion1 - Length = 1900 mm
DESCLONG
Long Description
Orion1 Mirror 190 - Deviating mirror exclusive stand - for Orion1 - Length = 1900 mm - The lenght of the mirror must be at at least 100 mm longer than the protected height of the light curtain
INTNO
International product number
7350024482096
MANUID
Product number of the Manufacturer
2TLA022311R0500
CTN
Customs tariff number
7009920000
WEBLINK
Deeplink product page
Link to product detail page
TYPE
Type
Orion1 Mirror 190