??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
Orion Stand 100 - Orion accessory
Bill of material
ABB - 2TLA022312R0100 + Orion Stand 100 - Protective stand 100cm
PN
Product ID
2TLA022312R0100
EXTTYPE
Extended Product Type
Orion Stand 100
INVDES
Invoice Description
Orion Stand 100 - Protective stand 100cm
DES
Description
Protective stand for light guard with an actual length shorter than 100 cm. Fits Orion1 Mirror 090 and shorter.
DESCLONG
Long Description
Orion Stand 100 - Protective stand for light guard with an actual length shorter than 100 cm - The actual length is longer than the protected height - Fits Orion1 Mirror 090 and shorter
INTNO
International product number
7350024482119
MANUID
Product number of the Manufacturer
2TLA022312R0100
EF000215
Type of accessory/spare part
Other
EF013236
Accessory
true
EF013237
Spare part
false
CTN
Customs tariff number
7620999099
WEBLINK
Deeplink product page
Link to product detail page
TYPE
Type
Orion Stand 100