??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
GATE - Pluto gateways
Bill of material
ABB - 2TLA020071R9100 + GATE-EC Pluto gateway Ethernet-EtherCAT
PN
Product ID
EXTTYPE
Extended Product Type
INVDES
Invoice Description
DES
Description
DESCLONG
Long Description
INTNO
International product number
MANUID
Product number of the Manufacturer
EF003811
Other bus systems
Other
EF009466
Radio frequent bidirectional
true
EF000010
Model
Other
EF000003
Mounting method
Other
EF002950
Width in number of modular spacings
23
EF003836
Demounting protection
true
EF005950
With LED indication
true
EF003903
Updateable
true
EF003983
Operating voltage
0 - 24 V
EF000187
Voltage type
DC
EF003880
Protocol
Other
EF003881
Provider dependent
false
EF003913
Visualization
true
EF003915
Web-Server
false
EF003849
Radio interface
false
EF003861
IR interface
false
EF005474
Degree of protection (IP)
Other
CTN
Customs tariff number
8517620000
WEBLINK
Deeplink product page
Link to product detail page
TYPE
Type