??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
JSTD1-E - JSTD1-E Safeball 1NO+1NO 200mm cable
Bill of material
ABB - 2TLA020007R3400 + JSTD1-E Safeball 2NO 200mm cable
PN
Product ID
2TLA020007R3400
EXTTYPE
Extended Product Type
JSTD1-E
INVDES
Invoice Description
JSTD1-E Safeball 2NO 200mm cable
DES
Description
Safeball 200mm cable, one- and two-hand device, 2NO independent switches
ADN198
Manufacturer
ABB
AAO676
Part number
ABB.2TLA020007R3400
AAO677
Short name
ABB
AAO054
Type number
JSTD1-E
AAB756
Designation
Safety Control Device
AAG535
Weight
0.1 kg
AAO032
Width
68.5 mm
AAO034
Height
68 mm
AAO035
Depth
70 mm
AAC143
File / hyperlink
https://new.abb.com/products/2TLA020007R3400/jstd1-e-safeball-2no-200mm-cable
AAN427
Current
0.05 A
AAK365
Voltage
24 V
AAN523
Connection category
Plug-in connection
AAN264
Min. cross-section / diameter
0.75 mm2
AAM804
Max. cross-section / diameter
0.75 mm2
AAG402
Max. number of connections
1
AAN263
Min. AWG
18 AWG
AAN06
Max. AWG
18 AWG
DESCLONG
Long Description
JSTD1-E is a Safeball with two contacts, 2 NO, and 4 wires, 0.2m, for direct connection into an enclosure. Its ergonomic design provides several grip possibilities, a low activation force of approximately 2N, and flexible mounting possibilities. This model allows a maximum load of 30VDC, 2A resistive. It offers an IP67 protection degree. Its body is made of polypropylene. Safeball is an ergonomic control device consisting of a spherical ball containing two pushbuttons, one on each side of the ball. Both buttons must be pressed in order to start and operate the machine. The risk of unintentional activation is thereby minimized Usually two Safeball are used together to form a two-hand control, and the operator must press all four push buttons simultaneously in order to operate the machine. If one or more of the buttons are released, a stop signal is given to the machine.
INTNO
International product number
7350024460223
MANUID
Product number of the Manufacturer
2TLA020007R3400
EF001391
Number of poles
0
EF000231
Number of switch positions
3
EF002950
Width in number of modular spacings
72
EF007243
Suitable for floor mounting
true
EF007246
Suitable for front mounting
true
EF007262
Suitable for distribution board installation
true
EF007264
Suitable for intermediate mounting
true
EF007317
Complete device in housing
true
EF006976
Type of control element
Other
EF007176
Front shield size
Other
EF003118
Degree of protection (IP), front side
IP67
EF011961
Degree of protection (NEMA), front side
Other
CTN
Customs tariff number
8536201090
WEBLINK
Deeplink product page
Link to product detail page
TYPE
Type
JSTD1-E