??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABS Safety
Description
L3-ST-150-SR - ABS-Lock III-ST-SR
Bill of material
L3-ST-150-SR
ARTIKELID
Item Code
L3-ST-150-SR
ARTIKELBEZ
Item Description
ABS-Lock III-ST-SR
LANGTEXTDE
Information Text
Permanent Stainless Steel Fall Protection Anchor, tested in accordance with EN795:2012, CEN / TS 16415:2017!(Anchorage point = Ø 42 mm)for max. 3 personsProtrusion = 150 mmIncl. consecutive serial number.Incl. fastening materials.Specially reinforced construction with Support Tube,with an optimum load distribution lever.
UEBERSTAND
Überstand
150 mm
DRAWTEXT
Information Draw
It's that easy and simple: Plan your flat roof with "Draw" by ABS Safety. Get more information about our free digital tools.
DOCUTEXT
Information Docu
Fall protection must be documented and maintained once a year. Use „Lock Book Docu“ to create an error-free documentation.
PLANURL
URL to Lockbook Planning App
https://en.info.lock-book.com/draw
MANURLDE
Product page on Website
https://www.absturzsicherung.de/en/products/abs-lock-iii-st.html
ANWENDUNG
Application
Flat Roofs, Facade/ Wall, Overhead
MATERIAL
Material
Stainless Steel
BEFESTIGUNG
Attachment
countered, screwed
UNTERGRUND
Substructure
Steel
GTIN
4260336781967
COMCODE
Commodity Code
73089098
VPE
Unit
piece