??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Afag
Description
Z 3P - LM 25 - Position
Bill of material
11013401 Accessory 3rd position Z3.P LM 25 for LM25/60
BNR
Order number
11013401
TYP
Type
Z3.P LM 25
F
For
A
Distance A max.
mm
Enter value for A
Distance A max.
mm
cm
inch
ft
B
Height B max.
36.000 mm
B1
Width B1
40.000 mm
B2
Width B2
40.000 mm
B3
Width B3
21.000 mm
G1
Thread G1
M5
H1
Height H1
22.000 mm
H2
Height H2
8.000 mm
H3
Height H3
20.000 mm
L1
Length L1
40.000 mm
L2
Length L2
49.000 mm
L3
Length L3
18.000 mm
GEW
Weight
0.450 kg
CTNH
CTN Huttwil
84798992
CTNA
CTN Amberg
84799070