??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
AGRO
Description
9966.12 - System equipment carrier 240 - 310 mm
Bill of material
9966.12(300)
CNSORDERNO
Order number
9966.12
CNSEAN
EAN-Code
7611614268736
BZ
Designation
System equipment carrier 240 - 310 mm
LOD
Level of Details
L
Length
110 mm
B
Width
220 mm
H
Height
240-310 mm
RK
Combination conduit entries M20/25
2
K
Combination
1x1 / 2x1 / 3x1 / 2x1 NUP
SD
Screw-in wall-plug
1 x 280, 1 x 320 mm
PA
Dispatch
5
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Modular support for securely attaching electrical installations in or to heat-insulating external facades. Stable attachment of external lights, sockets, motion detectors, external temperature sensors, radio receivers, anemometers, cameras, letter boxes and much more.· Quick fastening with screw-in wall-plug_x000D_· 2 Produkttypen ermöglichen 6 Anwendungen· In 10 mm-Schritten an Dämmstärke anpassbar - Zuschneiden entfällt· Prevents heat bridges· für Dämmstärken von 160 bis 310 mm· Can be attached on surfaces made of concrete, bricks, wood, OSB, MDF, gypsum fibreboard etc.· Easy disassembly