AGRU 84238169073 Dog Bone Type III-A, Collar with connection to single-pipe HDPE/PVDF 160/90 SDR17/33
agru
Industrial Piping Systems
Double Containment Piping System
PE-PVDF Staggered Welding
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{agru/industrial_piping_systems/double_containment_piping_system/pe_pvdf_staggered_welding/238.prj},{NB=AGRU_84238169073_Dog Bone Type III-A, Collar_with connection to single-pipe_HDPE/PVDF_160/90 SDR17/33 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=84238169073},{M=84238169073},{BILDCODE=238},{WEIGHT=9.270},{DIMENSIONLANG=160/90 SDR17/33},{DURCHMESSER=160/90},{EXT_BEZ_1=Dog Bone Type III-A, Collar},{EXT_BEZ_2=with connection to single-pipe},{MATERIAL=HDPE/PVDF},{HERSTELLV=machined},{VERBINDUNG=Staggered + E-socket-welding},{SDR1=17.000},{SDR2=33.000},{S1=9.500},{S2=2.800},{L=375.000},{D=287.000},{D1=160.000},{D2=90.000},{D3=178.000},{D4=86.000},{B=60.000},{NUMB=8.000},{KGEW=0.000},{D5=17.500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
agru
Description
238 - Dog Bone Type III-A, Collar
Bill of material
AGRU_84238169073_Dog Bone Type III-A, Collar_with connection to single-pipe_HDPE/PVDF_160/90 SDR17/33
LODDEST
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LODLEVEL
LOD Level
400
200
400
200
MN
Article number
84238169073
84238169073
M
Article number
84238169073
84238169073
BILDCODE
Image Code
238
WEIGHT
Weight
9.270
9.270
kg
DIMENSIONLANG
Dimension long
160/90 SDR17/33
160/90 SDR17/33
DURCHMESSER
Dimension short
160/90
160/90
EXT_BEZ_1
Description 1
Dog Bone Type III-A, Collar
EXT_BEZ_2
Description 2
with connection to single-pipe
MATERIAL
Material
HDPE/PVDF
HERSTELLV
Manufacturing process
machined
VERBINDUNG
Connection methode
Staggered + E-socket-welding
SDR1
17.000
SDR2
33.000
33.000
S1
9.500
9.500
mm
S2
2.800
2.800
mm
L
Dimension L
375.000
375.000
mm
D
287.000
287.000
mm
D1
160.000
160.000
mm
D2
90.000
90.000
mm
D3
178.000
178.000
mm
D4
86.000
86.000
mm
B
60.000
60.000
mm
NUMB
8.000
8.000
KGEW
0.000
mm