??
Catalog navigation
CAD modeli indir
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
agru
Description
198 - Poly-Flo Reducer
Bill of material
AGRU_11198633271_Poly-Flo Reducer_concentric_PPR grey_90/63-50/32 SDR17/11
LODDEST
LOD Destination
LODLEVEL
LOD Level
MN
Article number
M
Article number
BILDCODE
Image Code
198
WEIGHT
Weight
kg
DIMENSIONLANG
Dimension long
DURCHMESSER
Dimension short
EXT_BEZ_1
Description 1
Poly-Flo Reducer
EXT_BEZ_2
Description 2
concentric
MATERIAL
Material
PPR grey
HERSTELLV
Manufacturing process
machined
VERBINDUNG
Connection methode
simultaneous + cascade welding
S1
mm
S2
mm
S3
mm
S4
mm
L
Dimension L
mm
L1
10.000 mm
L2
30.000 mm
L3
mm
D1
mm
D2
mm
D3
mm
D4
mm